Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD180 is a general purpose double balanced mixer in a leadless surface mount package that can be used for up- and downconverting applications between 20 and 32 GHz. The CMD180 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +9 dBm. The CMD180 can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Small die size
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • K Band Radar
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD180
    RF Frequency Range Min:
    20000 MHz
    RF Frequency Range Max:
    32000 MHz
    Operating LO Frequency Range Min:
    20000 MHz
    Operating LO Frequency Range Max:
    32000 MHz
    LO Drive Max:
    21 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    10000 MHz
    IIP3:
    18 dBm
    Isolation LO-RF:
    36 dB
    Isolation LO-IF:
    36 dB
    Isolation RF-IF:
    26 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for CMD180 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD180 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices