Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD178C3 is a general purpose double balanced mixer MMIC in a leadless surface mount (SMT) package that can be used for up- and downconverting applications between 11 and 20 GHz. The CMD178C3 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +9 dBm. The CMD178C3 mixer MMIC can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Features
  • High isolation
  • Low conversion loss
  • Passive double balanced topology
  • Pb-free RoHS compliant 3x3 mm SMT package
  • Positive gain slope
  • Wide IF bandwidth
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD178C3
    Type:
    Passive
    RF Frequency Range Min:
    11000 MHz
    RF Frequency Range Max:
    21000 MHz
    Operating LO Frequency Range Min:
    11000 MHz
    Operating LO Frequency Range Max:
    21000 MHz
    LO Drive Min:
    9 dBm
    LO Drive Max:
    25 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    6000 MHz
    IIP3:
    16 dBm
    Isolation LO-RF:
    45 dB
    Isolation LO-IF:
    45 dB
    Isolation RF-IF:
    26 dB
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for CMD178C3 RF Mixer

    Fields marked with * are required.
    Product Specifications For CMD178C3 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    41
    On Order
    200
    by 11/3/2026

    100
    by 12/15/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $80.54
    25 - 99
    $54.62
    100 - 249
    $43.21
    250 - 499
    $40.79
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices