Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
CMD178
Type:
Passive
RF Frequency Range Min:
11000 MHz
RF Frequency Range Max:
21000 MHz
Package:
DIE
No Content Available

Technical Inquiry Request for CMD178 RF Mixer

Fields marked with * are required.
Product Specifications For CMD178 RF Mixer
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$77.82
25 - 99
$52.77
100 - 249
$41.75
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices