Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD176P4 is a GaAs MMIC 4-bit phase shifter housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD176P4 operates from 13 to 17 GHz and provides 0 to 360 degrees of monotonic phase coverage, with a LSB of 22.5 degrees. The RF / Microwave device is controlled with single bit positive logic of 0 or +3 V and features an insertion loss of 8 dB and a phase error of ± 5 degrees. The CMD176P4 phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • 360° phase shift, LSB = 22.5°
  • Low insertion loss
  • Low phase error
  • Pb-free RoHS compliant 4x4 QFN package
  • Positive gain slope
  • Single bit positive logic
  • Typical Applications
  • Ku Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays
  • Part Number:
    CMD176P4
    Frequency Min:
    13 GHz
    Frequency Max:
    17 GHz
    No Content Available

    Technical Inquiry Request for CMD176P4 Phase Shifter

    Fields marked with * are required.
    Product Specifications For CMD176P4 Phase Shifter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices