Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD175P4 is a GaAs MMIC 5-bit phase shifter housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD175P4 operates from 2 to 4 GHz and provides 0 to 360 degrees of monotonic phase coverage, with a LSB of 11.25 degrees. This RF / Microwave device is controlled with single bit negative logic of 0 or -3 V and features an insertion loss of 7 dB and a phase error of ± 5 degrees. The CMD175P4 phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Features
  • 360° phase shift, LSB = 22.5°
  • Low insertion loss
  • Low phase error
  • Pb-free RoHS compliant 4x4 QFN package
  • Positive gain slope
  • Single bit negative logic
  • Typical Applications
  • S Band Radar
  • Space
  • Satellite Communications (Satcom)
  • Phased Arrays
  • Part Number:
    CMD175P4
    Type 2:
    Digital
    Frequency Min:
    2 GHz
    Frequency Max:
    4 GHz
    No Content Available

    Technical Inquiry Request for CMD175P4 Phase Shifter

    Fields marked with * are required.
    Product Specifications For CMD175P4 Phase Shifter
    Design Information
    Contact Information


    Availability
    In Stock
    1079
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices