|
Part Number:
CMD167P3
|
|
Frequency Min:
8 GHz
|
|
Frequency Max:
16 GHz
|
|
P1dB:
11 dBm
|
|
Psat:
13 dBm
|
|
Gain:
16 dB
|
|
IP3:
23 dBm
|
|
Supply Voltage \ Vd Min:
3 V
|
|
Quiescent Current \ Id:
50 mA
|
|
Noise Figure:
1.8 dB
|
|
Package:
QFN 3x3mm
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
16 dB
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |