Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD163 is a high dynamic range GaAs MMIC low noise amplifier ideally suited for military, space and communications systems where small size and high linearity are critical design requirements. The device is optimized for 21 GHz and delivers greater than 24 dB of gain with a corresponding output 1 dB compression point of +19 dBm and noise figure of 1.3 dB. The CMD163 LNA MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD163 offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid amplifiers.
Features
  • High linearity
  • Small die size
  • Ultra Low noise performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ku Band Radar
  • K Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD163
    Type:
    Die Amplifiers
    Frequency Min:
    17 GHz
    Frequency Max:
    27 GHz
    P1dB:
    19 dBm
    Psat:
    20 dBm
    Gain:
    24 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Min:
    4 V
    Noise Figure:
    1.3 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    20 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD163 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD163 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices