Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The CGR-0118Z is an InGaP HBT (HBT8D) push-pull amplifier in an SOIC-8 package. It is designed for ultra-linear (low multi-carrier distortion) reverse path high gain amplification up to +50 dBmV per RF output channel. This makes it ideal for use in multiple dwelling unit (MDU) amplifiers, low cost Line Extenders (LEs), cable Head End (HE) reverse path receivers, residential gateways (RGs), and cable modems (CMs). The CGR-0118Z’s performance at 5 MHz to 65 MHz with -80 dBc Composite Second Order (CSO), operating voltage of +5V DC to +12V DC , and ≈ 1.6 W DC power dissipation is unmatched. Built with RFMD's propietary InGaP HBT process technology known as HBT8D, the CGR-0118Z means best-in-class CSO performance.

Features:
  • Flat Gain Response:
    25.4 ± 0.3dB
  • Excellent OIP3: 37.5dBm
  • Superior Return Loss: >20dB
  • Extrememly Low CSO/CTB:
    -80/-67dBc
  • Low Noise Figure: 3.0dB
  • Single Supply: 5V to 12V
  • Low DC Current: 130mA at 12V
  • Part Number:
    CGR-0118Z
    Frequency Min:
    50 MHz
    Frequency Max:
    120 MHz
    Gain:
    25.4 dB
    Supply Voltage\Vd:
    12 V
    Id:
    138 mA
    Noise Figure:
    3 dB
    CTB:
    -67 dB
    CSO:
    -80 dB
    Package:
    SOIC-8
    Gain Flatness:
    0.3 ±dB
    Return Loss Input:
    20 dB
    Return Loss Output:
    20 dB
    IP3:
    37.5 dBm
    No Content Available

    Technical Inquiry Request for CGR-0118Z CATV Amplifier

    Fields marked with * are required.
    Product Specifications For CGR-0118Z CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices