Part number ACT8946AQJ203-T Product Type Modular Power PMIC from Manufacturer Qorvo, part of Skyworks

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8946A is a complete, cost effective, highly-efficient power management solution, optimized for the unique power, voltage-sequencing, and control requirements. It is ideal for a wide range of high performance portable handheld applications such as human-machine interfaces, control panels, smart grid infrastructures, network gateways, M2M systems, 2D barcode scanners, barcode printers, machine vision equipment, as well as home and commercial building automations, POS terminals, medical devices and white goods. This device integrates the complete battery charging and management system with seven power supply channels.

This device features three step-down DC/DC converters and four low-noise, low-dropout linear regulators, along with a complete battery charging solution featuring the advanced ActivePath™ system-power selection function. The three DC/DC converters utilize a high-efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1100 mA of output current, while the third supports up to 1200 mA. All four low-dropout linear regulators are high-performance, low-noise regulators that supply up to 320 mA of output current.

ACT8946A is available in a compact, Pb-free and RoHS compliant TQFN55-40 package.

Key Features
  • 3 step-down DC/DC converters
  • 4 low dropout linear regulators
  • Integrated ActivePath™ charger
  • I2MC™ serial interface
  • Advanced enable/disable sequencing controller
  • Minimal external components
  • Pb-free and RoHS compliant
Typical Applications
  • Tablet PC
  • Mobile Internet Device (MID)
  • EBooks
  • Personal Navigation Devices
  • Smartphones
Part Number:
ACT8946AQJ203-T
Application Processors:
HiSilicon Hi3518E
Battery Charger:
ActivePath™
Buck Converters:
4
LDO Regulators:
3
Interface:
I2C
Package Type:
40-pin, TQFN
Package:
5.0 x 5.0 mm
No Content Available

Technical Inquiry Request for ACT8946AQJ203-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT8946AQJ203-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices