Part number ACT8945AEVK1-305 Product Type Development Kit from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8945A PMIC is a cost effective, highly efficient ActivePMU™ power management solution, optimized for the unique power, voltage sequencing, and control requirements of the Atmel SAMA5 and SAM9 based eMPU series processors. It is ideal for a wide range of high performance portable handheld applications such as smartwatches. wearables, POS terminals, tablet PCs, human-machine interfaces, control panels, smart grid infrastructures, network gateways, M2M systems, 2D barcode scanners, barcode printers, machine vision equipment, as well as home and commercial building automations, medical devices and white goods.

This device features three step-down DC/DC converters and four low-noise, low-dropout (LDO) regulators, along with a complete battery charging solution featuring ActivePath™ system-power selection function. The three DC/DC converters utilize a high efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that reduces the number of external components. Two DC/DCs are capable of supplying up to 1100 mA of output current, while the third supports up to 1200 mA. All four LDO regulators are high performance, low-noise regulators capable of supplying up to 320 mA of output current.

Key Features
  • Up to 80% component count reduction vs. discrete solutions
  • Up to 50% solution price reduction
  • 2-4x higher reliability
  • 80% reduction in design effort
  • < 2 mW standby power
  • Integrated sequencing control: Pre-validated & programmable for Atmel processor solutions
  • Lowest noise for analog rails in noise sensitive applications
  • I2C™ serial interface
Typical Applications
  • IOT
  • POS
  • Wearables
  • Smartwatches
  • HMI
  • M2M
  • White Goods
  • Other PMU
Part Number:
ACT8945AEVK1-305

Technical Inquiry Request for ACT8945AEVK1-305 Development Kit

Fields marked with * are required.
Product Specifications For ACT8945AEVK1-305 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$74.52
Request a Pricing Quote for greater quantities