Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT88760-104
Application Processors:
General Purpose
Battery Charger:
No
Buck Converters:
7
Bucks Configurable as Load Switch:
0
Boost Converters:
0
Buck-Boost Converters:
0
LDO Regulators:
6
Interface:
I2C
Package:
3.85 x 3.85 mm

Technical Inquiry Request for ACT88760-104 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88760-104 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.80
25 - 99
$6.08
100 - 249
$5.40
Request a Pricing Quote for greater quantities