Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT88760-101
Battery Charger:
ActivePath™
Buck Converters:
7
Bucks Configurable as Load Switch:
0
Boost Converters:
0
Buck-Boost Converters:
0
LDO Regulators:
6
LDOs Configurable as Load Switch:
2
Interface:
I2C
Package Type:
WLCSP
Package:
3.85 x 3.85 mm

Technical Inquiry Request for ACT88760-101 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88760-101 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.34
25 - 99
$6.56
100 - 249
$5.83
Request a Pricing Quote for greater quantities