Qorvo’s ACT8870 PMIC is an integrated ActivePMU™ power management unit. It is designed to power a wide range of processors, including Atmel’s SAMA5D2, FPGA’s, peripherals, microcontrollers and solid-state drive applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market.
|
Part Number:
ACT8870QJ104-T
|
|
Application Processors:
Ambarella, Atmel SAMA5D2; Silicon Motion, Micro Semi, Omnivision, Socionext
|
|
Battery
Charger:
No
|
|
Buck Converters:
4
|
|
Bucks Configurable as Load Switch:
1
|
|
LDO
Regulators:
3
|
|
Interface:
I2C
|
|
Package Type:
40-pin; CSP, 48-pin, QFN
|
|
Package:
5.0 x 5.0; 3.2 x 4.2 x 0.5 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |