Part number ACT8870EVK1-102 Product Type Development Kit from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8870 PMIC is an integrated ActivePMU™ power management unit. It is designed to power a wide range of processors, including Atmel’s SAMA5D2, FPGA’s, peripherals, microcontrollers and solid-state drive applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market.

Key Features
  • 2.8 to 5.5 V input voltage
  • 4 DC/DC buck converters
  • 3 LDOs
  • Highly configurable
  • I2C interface for status reporting & controllability
  • GPIOs
Typical Applications
  • Microcontroller Applications
  • Solid-State Drives
  • FPGA
  • Video Processors
Part Number:
ACT8870EVK1-102

Technical Inquiry Request for ACT8870EVK1-102 Development Kit

Fields marked with * are required.
Product Specifications For ACT8870EVK1-102 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote