Part number ACT8865QI405-T Product Type Modular Power PMIC from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8865 PMIC is a complete, cost-effective, highly-efficient ActivePMU™ power management solution, optimized for the unique power, voltage-sequencing and control requirements of the Atmel SAMA5 and SAM9 based eMPU series processors. It is ideal for a wide range of high performance portable handheld applications such as smartwatches, wearables, POS terminals, tablet PCs, human-machine interfaces, control panels, smart grid infrastructures, network gateways, M2M systems, 2D barcode scanners, barcode printers, machine vision equipment, as well as home and commercial building automation, medical devices and white goods.

This device features three step-down DC/DC converters and four low-noise, low-dropout linear (LDO) regulators. The three DC/DC converters utilize a high-efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1150 mA of output current, while the third supports up to 1300 mA. All four LDO regulators are high-performance, low-noise, regulators that supply up to 320 mA.

Key Features
  • 3 step-down DC/DC converters
  • 4 low dropout linear regulators
  • I2C serial interface
  • Advanced enable/disable sequencing controller
  • Minimal external components
  • 0.75 mm package height
  • Pb-free and RoHS compliant
Typical Applications
  • Atmel SAMA5 D2x, D3x, DX4
  • Internet of Things (IoT)
  • Point of Sales (POS)
  • Wearables
  • Smartwatches
  • Human Machine Interface (HMI)
  • M2M & White Goods
  • Other PMU Applications
Part Number:
ACT8865QI405-T
Application Processors:
Atmel SAMA5D[31/33/34/35/36], SAM9G[15/25/35/45/46], SAM9M[10/11], SAM9N[11/12], SAM9X[25/35]
Battery Charger:
No
Buck Converters:
4
LDO Regulators:
3
Interface:
I2C
Package Type:
32-pin, TQFN
Package:
4.0 x 4.0 mm

Technical Inquiry Request for ACT8865QI405-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT8865QI405-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.83
25 - 99
$4.32
100 - 249
$3.84
Request a Pricing Quote for greater quantities