|
Part Number:
ACT8847QM174-T
|
|
Application Processors:
Freescale i.MX51, i.MX53, i.MX6; Samsung S5PC210, S5PV310
|
|
Battery
Charger:
No
|
|
Buck Converters:
4
|
|
LDO
Regulators:
9
|
|
Interface:
I2C
|
|
Package Type:
48-pin, TQFN
|
|
Package:
6.0 x 6.0 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |