Qorvo’s ACT8846 PMIC is a complete, cost effective, and highly-efficient ActivePMU™ power management solution optimized for the power, voltage sequencing and control requirements of the Rockchip RK31x8 application processor family.
The power sequence and reset controller provides power-on reset, SW-initiated reset and power cycle reset for the processor. It also features a watchdog supervisory function. Multiple sleep modes with autonomous sleep and wake-up sequence control are supported.
Part Number:
ACT8846QM468-T15
|
Application Processors:
RK3188, Rockchip RK3066
|
Battery
Charger:
No
|
Buck Converters:
4
|
LDO
Regulators:
9
|
Interface:
I2C
|
Package Type:
48-pin, TQFN
|
Package:
6.0 x 6.0 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |