Part number ACT8846QM468-T Product Type Modular Power PMIC from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8846 PMIC is a complete, cost effective, and highly-efficient ActivePMU™ power management solution optimized for the power, voltage sequencing and control requirements of the Rockchip RK31x8 application processor family.

The power sequence and reset controller provides power-on reset, SW-initiated reset and power cycle reset for the processor. It also features a watchdog supervisory function. Multiple sleep modes with autonomous sleep and wake-up sequence control are supported.

Key Features
  • 4 DC/DC step-down (buck) regulators
  • 5 low noise LDOs
  • 3 low input voltage LDOs
  • 1 low IQ keep-alive LDO
Typical Applications
  • Tablet PC
  • Mobile Internet Devices (MID)
  • Ebooks
  • Personal Navigation Devices
  • Smartphones
Part Number:
ACT8846QM468-T
Application Processors:
RK3188, Rockchip RK3066
Battery Charger:
No
Buck Converters:
4
LDO Regulators:
9
Interface:
I2C
Package Type:
48-pin, TQFN
Package:
6.0 x 6.0 mm

Technical Inquiry Request for ACT8846QM468-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT8846QM468-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote