Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
ACT88430VM114
Application Processors:
Ambarella, Atmel, HiSilicon, Micro Semi, Omnivision, Silicon Motion, Socionext
Battery Charger:
No
Buck Converters:
4
Bucks Configurable as Load Switch:
1
Boost Converters:
0
Buck-Boost Converters:
0
LDO Regulators:
3
LDOs Configurable as Load Switch:
1
Interface:
I2C
Package Type:
40-pin, QFN
Package:
5.0 x 5.0 mm

Technical Inquiry Request for ACT88430VM114 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88430VM114 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.08
25 - 99
$4.54
100 - 249
$4.04
Request a Pricing Quote for greater quantities