Part number ACT88430QJ101-T Product Type Modular Power PMIC from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT88430 PMIC is an integrated ActivePMU™ power management unit. It is designed to power a wide range of processors, including video processors, FPGA’s, peripherals, microcontrollers, and solid-state drive applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of configurable options include output voltage, startup time, slew rate, system level sequencing, switching frequency, sleep modes and operating modes.

ACT88430 is programmed at the factory with a default configuration. These settings can be optimized for a specific design through the I2C interface. ACT88430 comes in several default configurations. Contact Qorvo for details.

ACT88430 is available in a 5 x 5 mm 40 pin QFN package.

Key Features
  • Wide 2.7 to 5.5 V input voltage range
  • 4 high efficiency buck converters
  • 3 LDOs
  • 1 configurable GPIO
  • Integrated load bypass switches
  • I2C serial interface
  • Programmable power up
  • Minimal external components
  • Low standby power
Typical Applications
  • Computer Vision
  • Microcontroller Applications
  • Solid-State Drives
  • FPGA
  • Video Processors
Part Number:
ACT88430QJ101-T
Application Processors:
Ambarella, Atmel, HiSilicon, Micro Semi, Omnivision, Silicon Motion, Socionext
Battery Charger:
No
Buck Converters:
4
Bucks Configurable as Load Switch:
1
LDO Regulators:
3
LDOs Configurable as Load Switch:
1
Interface:
I2C
Package Type:
40-pin, QFN
Package:
5.0 x 5.0 mm

Technical Inquiry Request for ACT88430QJ101-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88430QJ101-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote