Part number ACT8840QM188-T Product Type Modular Power PMIC from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8840 PMIC is a complete, cost effective, and highly-efficient ActivePMU™ power management solution optimized for the power, voltage sequencing and control requirements of general purpose single-core application processors.

Key Features
  • Integrated power supplies
  • 4 DC/DC step-down (buck) regulators
  • 5 low noise LDOs
  • 3 low input voltage LDOs
  • 1 low IQ keep-alive LDO
Typical Applications
  • Tablet PC
  • Mobile Internet Devices (MID)
  • Ebooks
  • Personal Navigation Devices
Part Number:
ACT8840QM188-T
Application Processors:
Single core processors
Battery Charger:
No
Buck Converters:
4
LDO Regulators:
9
Interface:
I2C
Package Type:
48-pin, TQFN
Package:
6.0 x 6.0 mm

Technical Inquiry Request for ACT8840QM188-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT8840QM188-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
6000
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote