Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT88321VU112
Buck Converters:
3
Bucks Configurable as Load Switch:
1
Boost Converters:
0
Buck-Boost Converters:
0
LDO Regulators:
2
LDOs Configurable as Load Switch:
1
Package Type:
30-pin
Package:
2.18 x 2.58 mm

Technical Inquiry Request for ACT88321VU112 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88321VU112 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.01
25 - 99
$3.59
100 - 249
$3.19
Request a Pricing Quote for greater quantities