Part number ACT88320QI106 Product Type Modular Power PMIC from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT88320 PMIC is an integrated ActivePMU™ power management unit. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market.

Examples of configurable options include output voltage, startup time, slew rate, system level sequencing, switching frequency, sleep modes and operating modes. The core of the device includes 3 DC/DC step down converters using integrated power FETs and 2 low-dropout regulators (LDOs). Each regulator can be configured for a wide range of output voltages through the I2C interface.

Key Features
  • 3 fixed frequency buck converters
  • 2 LDOs
  • Inrush current control
  • Integrated load bypass switch
  • Input overvoltage protection
  • I2CTM serial interface
  • Minimal external components
  • Low standby power
Typical Applications
  • Solid-State Drives
  • Microcontroller Applications
  • FPGA
  • Personal Navigation Devices
Part Number:
ACT88320QI106
Application Processors:
Ambarella, Atmel, Micro Semi, Omnivision, Silicon Motion, Socionext
Battery Charger:
No
Buck Converters:
3
Bucks Configurable as Load Switch:
1
LDO Regulators:
2
Interface:
I2C
Package Type:
32-pin, QFN
Package:
4.0 x 4.0 mm

Technical Inquiry Request for ACT88320QI106 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88320QI106 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote