Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT85411-101
Operating Input Range:
2.7 to 14.4 V
eFuse Abs Max Voltage:
20 V
eFuse FET RDS (on):
17 mOhms
Storage Cap Voltage:
31 V
Maximum Input Current:
10 A
Buck FET RDS (on):
60 - 35 mOhms
Buck Operation Frequency:
1125, 1500, 2250, 562 kHz
Blocking FET:
30 mOhms
Interface:
I2C
Autonomous Health Monitoring:
Yes
ADC:
12 bit - 8 channels
Package Type:
52L - QFN

Technical Inquiry Request for ACT85411-101 Power Loss Protection Device

Fields marked with * are required.
Product Specifications For ACT85411-101 Power Loss Protection Device
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$19.67
25 - 99
$17.60
100 - 249
$15.63
Request a Pricing Quote for greater quantities