Part number ACT8310NHADJ-T Product Type DC-DC Sync Converter with FET from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8310 is a current-mode, fixed-frequency PWM, synchronous step-down DC/DC converter that is capable of delivering 1.2 A with efficiency of up to 95%. This device operates with a fixed frequency of 1.35 MHz, minimizing noise in sensitive equipment as well as optimizing both efficiency and component size and cost.

This device features a very low-resistance power MOSFET and 100% duty cycle operation, making it an ideal choice for portable applications requiring a 3.0 V or 3.3 V rail to be generated from a Li+ battery. ACT8310 is capable of supplying up to 1.2 A of output current. It also has adjustable output voltages that are programmable down to 1.2 V.

Contact Qorvo for custom fixed output voltage availability.

ACT8310 is available in a 3 x 3 mm 8PIN TDFN33-8 package.

Key Features
  • Multiple patents pending
  • Up to 95% high efficiency
  • Up to 1.5 A guaranteed output current (ACT8311)
  • 1.35 MHz constant frequency operation
  • 100% duty cycle low-dropout operation
  • 0.1 µA shutdown current
  • Enable/disable control
  • Minimal external components
  • Internal synchronous rectifier eliminates Schottky diode
Typical Applications
  • Wireless Handhelds
  • Portable Devices
  • GPS / PND equipment
Part Number:
ACT8310NHADJ-T
Topology:
Step-Down
Input Voltage:
2.7 - 5 V
Max Output Current:
1.2 A
Frequency:
1350 kHz
Programmable Current Limit:
No
Package Type:
8-pin, TDFN
Package:
3 x 3 mm

Technical Inquiry Request for ACT8310NHADJ-T DC-DC Sync Converter with FET

Fields marked with * are required.
Product Specifications For ACT8310NHADJ-T DC-DC Sync Converter with FET
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote