Qorvo’s ACT81460 is a low power PMIC (Power Management Integrated Circuit) that is specifically designed for battery operated systems and is suitable for a variety of processor applications. It features very low standby current that prolongs battery life between charges, especially in applications requiring long standby or low power mode durations. It is a highly efficient PMIC that also enhances battery run-time during normal operating modes. The number of regulators that can be turned off or left on during low power modes is configurable and offers flexibility to optimize system efficiency.
The IC includes four DC/DC converters with integrated power FETs, three low-dropout regulators (LDOs), and three load switches. Two of the DC/DC converters are step-down buck regulators, one is a step up/down buck-boost regulator and the fourth is a high voltage step-up boost regulator capable of providing up to 20 V. Each regulator can be configured for a wide range of output voltages through the I2C interface.
ACT81460 is available in a 3.3 x 3.3 mm 49 ball WLCSP package with optimized pinout for easy PCB routing.
Part Number:
ACT81460VM101
|
Application Processors:
General purpose / wearable and IoT processors
|
Battery
Charger:
ActivePath™
|
Buck Converters:
2
|
Boost Converters:
1
|
Buck-Boost Converters:
1
|
LDO
Regulators:
3
|
LDOs Configurable as Load Switch:
3
|
Interface:
I2C
|
Package Type:
49-pin, CSP
|
Package:
3.3 x 3.3 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |