Part number ACT6311UC-T Product Type DC/DC Converter from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT6311 is a step-up DC/DC converter that is optimized for driving OLEDs or white LEDs. It can provide an output voltage up to 24 V. The device is capable of driving up to seven LEDs in series from a Lithium-Ion battery, with inherent current matching and uniform brightness. The product incorporates a 30 V high voltage switch. The device operates at 1 MHz and allows the use of few external components.

ACT6311 is available in a tiny SOT23-5 package.

Key Features
  • Adjustable output voltage
  • Drives OLEDs or white LEDs
  • 30 V high voltage switch
  • 1 MHz switching frequency
  • Tiny inductors and capacitors
  • Tiny SOT23-5 package
Typical Applications
  • OLED Applications
  • Cell Phones
  • Digital Cameras
  • PDAs, Laptops
  • MP3 Players
  • GPS / Personal Navigation Devices
Part Number:
ACT6311UC-T
Topology:
Step-Up
Max Input Voltage:
5.50 V
Max Output Voltage:
24 V
Max Output Current:
0.32 A
Frequency:
1000 kHz

Technical Inquiry Request for ACT6311UC-T DC/DC Converter

Fields marked with * are required.
Product Specifications For ACT6311UC-T DC/DC Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote