Part number ACT4910QW302-T Product Type Power Loss Protection Device from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4910 device is a highly integrated power loss protection IC. It provides backup storage power in the event of an input power failure. A built-in boost converter provides high voltage energy storage to minimize storage capacitor size requirements. The built-in buck converter regulates the storage voltage to a fixed output voltage. It contains internal, back-to-back eFuse FETs to provide bi-directional input to output isolation. The IC also provides hot swap and inrush current control.

The product is very flexible and can easily be configured with I2C and external components. It features programmable storage capacitor voltage to optimize the storage capacitor sizing and system run-time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It automatically checks the storage capacitor health and notifies the user when the energy in the storage caps is not sufficient for backup power. The ADC also measures the input voltage, output voltage, storage voltage, eFuse current and die temperature. The built-in synchronous buck converter maximizes energy transfer from the storage capacitors to the system.

ACT4910 provides an I2C bus interface to allow MCU control and monitoring. There are supervisor monitors for the input voltage, output voltage and storage voltage. It is available with the thermal enhanced QFN 5×5 28 pins package.

Key Features
  • Wide 2.7 to 18 V operating input range
  • 24 V max input blocking voltage
  • Adjustable bus voltage start-up slew rate for inrush current control
  • Programmable up to 10 A input current limit
  • eFuse, boost, and buck UV/OV/OC protection
  • Programmable 5 to 36 V boost storage voltage
  • Undetectable transition from input supply to capacitor bank power
  • Compatible with different types of storage capacitors
  • ADC monitoring of critical signals
  • Autonomous health monitoring for detection of earlier storage capacitor failures
  • Configurable interrupts to inform host of any faults/status changes
Typical Applications
  • Solid-State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug Devices
Part Number:
ACT4910QW302-T
Operating Input Range:
2.7 to 18 V
eFuse Abs Max Voltage:
24 V
eFuse FET RDS (on):
17 mOhms
Storage Cap Voltage:
5 - 36 V
Maximum Input Current:
10 A
Buck FET RDS (on):
45[HS] - 28[LS] mOhms
Buck Current:
6 A
Buck Operation Frequency:
330 - 1130 kHz
Interface:
I2C
Autonomous Health Monitoring:
Yes
ADC:
Yes
Package Type:
28-pin, QFN
Package:
5 mm

Technical Inquiry Request for ACT4910QW302-T Power Loss Protection Device

Fields marked with * are required.
Product Specifications For ACT4910QW302-T Power Loss Protection Device
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.46
25 - 99
$5.78
100 - 249
$5.13
Request a Pricing Quote for greater quantities