Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT4751MQI101
Topology:
Step-Down
Input Voltage:
4.5 - 40 V
Max Output Current:
4 A
Frequency:
450 - 2250 kHz
Certification:
USB PD 3.0 PPS
Programmable Current Limit:
Output
Auxiliary Power Rails:
Mini-Buck: 350mA; LDO: 20mA
Package Type:
32-pin, QFN
Package:
5 x 5 mm

Technical Inquiry Request for ACT4751MQI101 DC-DC Sync Converter with FET

Fields marked with * are required.
Product Specifications For ACT4751MQI101 DC-DC Sync Converter with FET
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.46
25 - 99
$5.77
100 - 249
$5.13
Request a Pricing Quote for greater quantities