Part number ACT4530MYH-T0010 Product Type DC-DC Non-Sync Step Down Converter from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4530M is a wide input voltage, high efficiency step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode.

The product is an improvement over ACT4529 with its QC2.0 compatibility in 12V automotive applications. ACT4530M eliminates the issue with QC2.0 buck converters that try to operate with Vin = 12V to Vout = 12V. The product also supports Apple, Samsung and BC1.2 protocols. ACT4530M also has an optional input pin, PDC, that accepts a tri-state input for USB-PD control. The product filters out non-QC2.0 compatible communication pulses generated by some phones’ communication protocols.

The product sets accurate output current limits under constant current regulation to meet the MFi specification. It provides up to 3.0 A output current at 125 kHz switching frequency. ACT4530M utilizes an adaptive drive technique to achieve good EMI performance while maintaining greater than 90% efficiency at full load for mini-size CLA designs. ACT4530M also has output short circuit protection with hiccup mode. The average output current is reduced to below 6 mA when output is shorted to ground. Other features include output over-voltage protection and thermal shutdown.

ACT4530M is available in a SOP-8EP package and requires very few external components for operation.

Key Features
  • AEC-Q100 automotive qualified
  • Passes Apple MFi test
  • 12 V input optimized (automotive applications)
  • QC2.0 decoding + USB auto-detect + USB-PD Type-C support
  • 40 V input voltage surge
  • 4.5 to 36V operational input voltage
  • 5.1 / 9.1 V output with +/- 1% accuracy
  • Up to 3.0 A output current
  • Constant current regulation limit
  • Supports Apple 2.4 A, Samsung and BC1.2 devices
  • Hiccup mode protection at output short
  • > 90% efficiency at full load
  • 0.5 mA low standby input current
  • Cord voltage compensation
  • Meets EN55022 Class B radiated EMI standard
  • 8 kV ESD HBM protection on DP and DM
  • 5.7 / 10.1 V output over-voltage protection for 5.1 / 9.1 V outputs
Typical Applications
  • Car Chargers
  • Cigarette Lighter Adapters (CLAs)
  • Rechargeable Portable Devices
  • CV/CC Regulation DC/DC Converters
Part Number:
ACT4530MYH-T0010
Topology:
Step-Down
Input Voltage:
6 - 36 V
Max Output Current:
3 A
Frequency:
125 kHz
Features:
ActiveCharge™ with Qualcomm QC 2.0, AEC-Q100, Cable Compensation, Sensorless CC Control
Package Type:
SOP-8EP

Technical Inquiry Request for ACT4530MYH-T0010 DC-DC Non-Sync Step Down Converter

Fields marked with * are required.
Product Specifications For ACT4530MYH-T0010 DC-DC Non-Sync Step Down Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote