Part number ACT4529MYH-T1011 Product Type DC/DC Converter from Manufacturer Qorvo, part of Skyworks

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4529M is a wide input voltage, high efficiency step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode.

ACT4529M has built-in QC2.0 decoding to provide 5.1 / 9.1 / 12.1 V outputs as requested by attached portable devices. It also supports Apple, Samsung and BC1.2 devices to charge at full current rate. The product has an interface for USB-PD control via a tri-state digital pin. Vout is 5.1 V if this pin is floating, Vout is 9.1 V when this pin’s voltage is less than 0.8 V and Vout is 12.1 V when this pin’s voltage is more than 2.0 V.

The product has accurate output current limits under constant current regulation. It provides up to 3.0 A output current at 125 kHz switching frequency. ACT4529M utilizes an adaptive drive technique to achieve good EMI performance while maintaining greater than 90% efficiency at full load for mini-size CLA designs. ACT4529M also has output short circuit protection with hiccup mode. The average output current is reduced to below 6 mA when output is shorted to ground. Other features include output over-voltage protection and thermal shutdown.

ACT4529M is available in a SOP-8EP package and requires very few external components for operation.

For details on SAE J1752 M8A EMC performance and testing, refer to application note AN-106, ACT4529M Automotive EMC Performance.

Key Features
  • AEC-Q100 automotive qualified
  • -40 to 125 °C junction temperature range automotive qualified
  • Passes SAE J1752 M8A EMC testing
  • Quick Charge™ 2.0 certified by Qualcomm® and UL
  • UL Certificate No. 4787083099-1
  • 40 V input voltage surge
  • 4.5 to 36 V operational input voltage
  • 5.1 / 9.1 / 12.1 V output with +/- 1% accuracy
  • Up to 3.0 A output current
  • Constant current regulation limit
  • QC2.0 + USB auto-detect + USB-PD Type-C support
  • Hiccup mode protection at output short
  • > 90% efficiency at full load
  • 0.5 mA low standby input current
  • 5.7 / 10.1 /13.5 V output over-voltage protection for 5.1 / 9.1 / 12.1 V outputs
  • Cord voltage compensation
  • Meets EN55022 Class B radiated EMI standard
  • 8kV ESD HBM protection on DP and DM
Typical Applications
  • Automotive Applications
  • Car Chargers
  • Cigarette Lighter Adapters (CLAs)
  • CV/CC Regulation DC/DC Converters
Part Number:
ACT4529MYH-T1011
Topology:
Step-Down
Max Input Voltage:
6 - 36 V
Max Output Current:
3 A
Frequency:
125 kHz
Package:
SOP-8EP
Features:
ActiveCharge™ with Qualcomm QC 2.0, AEC-Q100, Cable Compensation, Sensorless CC Control

Technical Inquiry Request for ACT4529MYH-T1011 DC/DC Converter

Fields marked with * are required.
Product Specifications For ACT4529MYH-T1011 DC/DC Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.72
25 - 99
$2.43
100 - 249
$2.16
Request a Pricing Quote for greater quantities