Part number ACT4528YH-T Product Type DC-DC Non-Sync Step Down Converter from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4528 is a wide input voltage, high efficiency step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode.

ACT4528 has built-in QC2.0 decoding to provide 5.1 / 9.1 / 12.1 V outputs as requested by attached portable devices. It also supports Apple 2.4 A, Samsung and BC1.2 devices to charge at full current rate.

The product has accurate output current limits under constant current regulation to meet MFi specification. It can provide up to 3.0 A output current at 125 kHz switching frequency. ACT4528 utilizes an adaptive drive technique to achieve good EMI performance while maintaining greater than 90% efficiency at full load for mini-size CLA designs. ACT4528 also has output short circuit protection with hiccup mode. The average output current is reduced to below 6mA when output is shorted to ground. Other features include output over-voltage protection and thermal shutdown.

ACT4528 is available in a SOP-8EP package and requires very few external components for operation.

Key Features
  • 40 V input voltage surge
  • 4.5 to 36 V operational input voltage
  • 5.1 / 9.1 / 12.1 V output with +/- 1% accuracy
  • Up to 3.0 A output current
  • Constant current regulation limit
  • QC2.0 decoding + USB auto-Detect
  • Supports Apple 2.4 A, Samsung and BC1.2
  • Hiccup mode protection at output short
  • > 90% efficiency at full load
  • 0.5 mA low standby input current
  • 5.7 / 10.1 / 13.5 V output over-voltage protection for 5.1 / 9.1 / 12.1 V outputs
  • cord voltage compensation
  • Meets EN55022 Class B radiated EMI standard
  • 8 kV ESD HBM protection on DP and DM
Typical Applications
  • Car Chargers
  • Cigarette Lighter Adapters (CLAs)
  • Rechargeable Portable Devices
  • CV/CC Regulation DC/DC Converters
Part Number:
ACT4528YH-T
Topology:
Step-Down
Input Voltage:
6 - 36 V
Max Output Current:
3 A
Frequency:
125 kHz
Features:
ActiveCharge™ with Qualcomm QC 2.0, Cable Compensation, Sensorless CC Control
Package Type:
SOP-8EP

Technical Inquiry Request for ACT4528YH-T DC-DC Non-Sync Step Down Converter

Fields marked with * are required.
Product Specifications For ACT4528YH-T DC-DC Non-Sync Step Down Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote