Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT43850-101
Topology:
Step-Down
Input Voltage:
45 - 150 V
Max Output Current:
20 A
Frequency:
500 kHz
Features:
External Clock Syncing with Selectable Clock Edge
Package Type:
QFN

Technical Inquiry Request for ACT43850-101 DC-DC Non-Sync Step Down Converter

Fields marked with * are required.
Product Specifications For ACT43850-101 DC-DC Non-Sync Step Down Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$20.81
25 - 99
$18.61
100 - 249
$16.54
Request a Pricing Quote for greater quantities