Part Number:
ACT41000-101.E1T
|
Topology:
Step-Down
|
Input Voltage:
4.5 - 40 V
|
Max Output Current:
4 A
|
Frequency:
445, 2250 kHz
|
Package Type:
QFN 32-pin
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |