Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT2861QI501
Charger Topology:
Buck-Boost
Battery Cell:
2 - 5 Cell
Input Voltage (V):
3.9 - 29.0
Max Charge Current:
5 A
Built-In LDO Regulator:
2-5 V / 100 mA
USB On-The-Go (OTG):
Yes
Max OTG Current:
5 A
OTG Output Auto-Detection:
No
Battery Cell Balancing:
No
Interface:
I2C
ADC:
Yes
Package Type:
32-pin, QFN
Package:
4 x 4 mm

Technical Inquiry Request for ACT2861QI501 Battery Management Device

Fields marked with * are required.
Product Specifications For ACT2861QI501 Battery Management Device
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.13
25 - 99
$5.48
100 - 249
$4.87
Request a Pricing Quote for greater quantities