Part number ACT2804QJ-T Product Type Battery Management Device from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT2804 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers. Each solution can be implemented with a single ACT2804 IC.

The product integrates all the functions that a backup battery pack needs, including switching charger, Cell Balancing, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turn on/off charging and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2804 operates at 400 kHz for switching charger and 400 kHz for boost converter allowing tiny external inductor and capacitors. ACT2804 provides a direct power path from input to output with programmable current limit while providing power to switching charger. Output has higher priority than battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product’s boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

ACT2804 provides 3.5 mA constant current to drive 4 LEDs to indicate battery level and charge status. Battery impedance is compensated for battery level indication.

Key Features
  • Dedicated single chip solution for mobile power with minimal component count
  • High charge & discharge efficiency, 95% boost efficiency (Vbat = 4.1 V)
  • < 10 µA low battery leakage current in Hi-Z mode during storage
  • Programmable input current limit to up to 3.0 A
  • Programmable constant output current in boost mode to up to 5 V / 2.1 A
  • No load shutdown and push button turn-on
  • Sophisticated battery protection
Typical Applications
  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers
Part Number:
ACT2804QJ-T
Charger Topology:
Boost
Battery Cell:
Dual Cell
Input Voltage (V):
4.5 - 5.5
Max Charge Current:
1.8 A
Built-In LDO Regulator:
5 V / 50 mA
USB On-The-Go (OTG):
Yes
Max OTG Current:
3.4 A
OTG Output Auto-Detection:
Yes
Battery Cell Balancing:
Yes
Interface:
I2C
ADC:
No
Package Type:
40-pin, QFN
Package:
5 x 5 mm

Technical Inquiry Request for ACT2804QJ-T Battery Management Device

Fields marked with * are required.
Product Specifications For ACT2804QJ-T Battery Management Device
Design Information
Contact Information


Availability
In Stock
18092
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote