Part number ACT2802QL-T1028 Product Type Battery Management Device from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT2802 is a high-performance, low-profile battery management IC that enables the smallest size solutions for backup battery packs and standalone battery chargers. Each solution can be implemented with a single ACT2802 IC.

ACT2802 can enable 5 V / 2.1 A and 5 V / 1 A + 1 A power bank solutions and can support input current of up to 2.1 A and an output current of up to 2.1 A.

The product integrates all the functions that a backup battery pack needs, including switching charger, boost converter and LED indication. The product also includes an input to obtain user feedback (for example, via a push button), to support various user-interface functions such as turning charging on/off and query charging status. The IC supports LED indication to display charging level on 4 LEDs.

ACT2802 operates at 2.2 MHz / 1.1 MHz for switching charger and 1.1 MHz / 0.55 MHz for boost converter allowing tiny external inductors and capacitors. ACT2802 provides a direct power path from input to output with a programmable current limit while providing power to the switching charger. Output has higher priority than the battery charger if the programmed input current limit is reached.

The product charges the battery with the full cycle of preconditioning, fast charge with constant current and constant voltage until end of charge. The battery charger is thermally regulated at 110 °C with charge current foldback. The product’s boost converter steps battery voltage up to 5 V. The boost converter features high efficiency, constant current regulation, short circuit protection and over-voltage protection.

Key Features
  • Dedicated single chip solution for mobile power with minimal component count
  • High charge & discharge efficiency, 95% boost efficiency (Vbat = 4.1 V)
  • < 10 µA low battery leakage current in Hi-Z mode during storage
  • Programmable input current limit to up to 3.0 A
  • Programmable constant output current in boost mode to up to 5 V / 2.1 A
  • No load shutdown and push button turn-on
  • Sophisticated battery protection
Typical Applications
  • Backup Battery Packs
  • Power Banks
  • Mobile Power
  • Standalone Battery Chargers with USB Output
  • Bluetooth Speakers
Part Number:
ACT2802QL-T1028
Charger Topology:
Buck
Battery Cell:
Single Cell
Input Voltage (V):
4.5 - 5.5
Max Charge Current:
2.5 A
Built-In LDO Regulator:
No
USB On-The-Go (OTG):
Yes
Max OTG Current:
2.1 A
OTG Output Auto-Detection:
No
Battery Cell Balancing:
No
Interface:
None
ADC:
No
Package Type:
24-pin, QFN
Package:
4 x 4 mm

Technical Inquiry Request for ACT2802QL-T1028 Battery Management Device

Fields marked with * are required.
Product Specifications For ACT2802QL-T1028 Battery Management Device
Design Information
Contact Information


Availability
In Stock
54000
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote