Part number 885137 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo 885137 is a high-performance Bulk Acoustic Wave (BAW) filter module designed to meet the strict LTE requirements for use in LTE from 699–2400 MHz and 2496–2690 MHz and WLAN requirements.

885137 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE and WLAN systems under all operating conditions. 885137 allows diplexing the Cellular path and a filtered WiFi path to one antenna port.

Input/Output configuration is SE/SE. The 885137 uses common module packaging techniques to achieve the industry standard 1.7 x 1.3 x 0.46 mm footprint.

Part Number:
885137
Filtering Technology:
BAW
Center Frequency:
2442 MHz
Bandwidth:
79 MHz
Insertion Loss TYP:
1.8 dB
Package:
SMT
Length:
1.7 mm
Width:
1.3 mm
Height:
0.5 mm
No Content Available

Technical Inquiry Request for 885137 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885137 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
28525
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices