Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
885136
Filtering Technology:
BAW
Center Frequency:
2437 MHz
Bandwidth:
69 MHz
Package:
SMT
Length:
1.1 mm
Width:
0.9 mm
Height:
0.4 mm
No Content Available

Technical Inquiry Request for 885136 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885136 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
200
On Order
11500
by 12/14/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.91
25 - 99
$2.45
100 - 249
$2.06
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices