Part number 885071 Product Type RF Filter - Band Pass from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The 885071 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high band-edge & near-in rejection.

The 885071 enables coexistence of WiFi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implantation into access points and small cell base stations.

The 885071 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.
Part Number:
885071
Filtering Technology:
BAW
Center Frequency:
2442 MHz
Bandwidth:
79 MHz
Insertion Loss TYP:
1.7 dB
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885071 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885071 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices