Part number 885071-A Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

Qorvo's 885071–A is a high-performance, high-power Bulk Acoustic Wave (BAW) bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band & high near-in rejection.

885071–A is specifically designed to enable coexistence of WiFi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into access points, small cell base stations, and other high power ISM band applications.

885071–A uses advanced packaging techniques to achieve an industry-leading 1.4 x 1.2 x 0.46 mm package. The filter has met stringent automotive requirements derived from AEC-Q200 standard and is suitable for use in infotainment and telematics applications.

Part Number:
885071-A
Filtering Technology:
BAW
Center Frequency:
2450 MHz
Bandwidth:
100 MHz
Insertion Loss TYP:
1.8 dB
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885071-A RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885071-A RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part 885071-A is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPQ2254Q Qorvo RF Filter, BAW, WLAN, 2.4 GHz, .8 dB IL, 1.1 x .9 mm