Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 885032 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.6GHz bands. 885032 is specifically designed to enable coexistence of WiFi and LTE signals within the same device or in close proximity to one another. The 885032 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.

Features:
  • WiFi bandpass filter that enables the coexistence of 4G (WiMAX/LTE/TD-LTE) & WiFi signals
  • Applicable reject bands: 2.6 GHz WiMAX/LTE, LTE Bands and Bands 7/38/40/41.
  • Part Number:
    885032
    Filtering Technology:
    BAW
    No Content Available

    Technical Inquiry Request for 885032 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 885032 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices