Part Number:
885017-A
|
Filtering Technology:
BAW
|
Center Frequency:
2436 MHz
|
Insertion Loss TYP:
2.5 dB
|
Return Loss Typ:
10 dB
|
Low Side Rejection:
8 dB
|
High Side Rejection:
20 MHz
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |