Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
885014
Filtering Technology:
BAW
Center Frequency:
2332.5 MHz
Bandwidth:
31 MHz
Insertion Loss TYP:
5 dB
Return Loss Typ:
10.8 dB
Length:
1.7 mm
Width:
1.3 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885014 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885014 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
73797
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices