Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 885010 is a high-performance Bulk Acoustic Wave (BAW) notch filter designed to reject emissions in the WiFi, Bluetooth, and ISM bands, while passing both the 2.3 GHz and 2.6 GHz WiMAX / LTE / TD-LTE bands. The 885010 is specifically designed to enable coexistence of WiFi / BT / ISM and 4G signals within the same device or in close proximity to one another. It is specified to support WiMAX requirements in the entire 2496 - 2690 MHz band and LTE Bands 7 and 38. The filter also passes the 2.3GHz band: WiBro, WCS, Band 40 and the Indian 4G band. This part uses advanced and inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x .46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.

Features:
  • Rejects entire 2.4 GHz WiFi / Bluetooth / ISM bands
  • Low Loss in 2502-2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • Low Loss in 2300-2360 MHz bands: WiMAX / WCS / WiBro / Band 40 / Indian 4G band
  • Industry-leading small size: 1.7 x 1.3 x .46 mm
  • Power Handling: +28 dBm (avg), +37.5 dBm (peak)
  • Performance -30 to +85 ºC
  • Ceramic chip-scale Package (CSP)
  • Hermetic RoHS compliant, lead-free
  • Part Number:
    885010
    Filtering Technology:
    BAW
    Centre Frequency:
    2442 MHz
    Notch Bandwidth:
    82 MHz
    Notch Depth Typ:
    10 dB
    Return Loss Typ:
    12 dB
    Package:
    SMT
    Length:
    1.7 mm
    Width:
    1.3 mm
    Height:
    0.6 mm
    No Content Available

    Technical Inquiry Request for 885010 RF Filter - Notch

    Fields marked with * are required.
    Product Specifications For 885010 RF Filter - Notch
    Design Information
    Contact Information


    Availability
    In Stock
    54271
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices