Part Number:
880372
|
Filtering Technology:
BAW
|
Center Frequency:
1227.6 MHz
|
Bandwidth:
15 MHz
|
Insertion Loss TYP:
3 dB
|
Package:
SMT
|
Length:
3.71 mm
|
Width:
2.57 mm
|
Height:
0.84 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |