|
Part Number:
880369
|
|
Export Status:
|
|
Filtering Technology:
BAW
|
|
Center Frequency:
5775 MHz
|
|
Bandwidth:
100 MHz
|
|
Insertion Loss TYP:
3 dB
|
|
Package:
SMT
|
|
Length:
3.26 mm
|
|
Width:
1.6 mm
|
|
Height:
0.84 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |