Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 880272 and 880273 BAW GPS filters are designed to offer wide-band performance with low amplitude variation and high selectivity with neighboring frequencies. They are self-matched to 50 ohms in a hermetic, ceramic SMT package. The BAW GPS filters also offer a tremendous size and weight advantage over lumped element filters. The BAW filters are highly robust for high-reliability and Defense and Aerospace applications.

Features:
  • Wide bandwidth
  • High selectivity
  • Ceramic SMT
  • Single-ended operation
  • Small size
  • Hermetic
  • Part Number:
    880273
    Filtering Technology:
    BAW
    Center Frequency:
    1575 MHz
    Bandwidth:
    10 MHz
    Insertion Loss TYP:
    2.35 dB
    Return Loss Typ:
    8.5 dB
    Low Side Rejection:
    40 dB
    Low Side Rejection:
    1505 MHz
    High Side Rejection:
    40 dB
    High Side Rejection:
    1645 MHz
    Package:
    SMT
    Length:
    3.26 mm
    Width:
    1.6 mm
    Height:
    0.84 mm
    No Content Available

    Technical Inquiry Request for 880273 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880273 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $450.79
    25 - 99
    $303.80
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices