Part Number:
857253
|
Filtering Technology:
SAW
|
Center Frequency:
828 MHz
|
Bandwidth:
68 MHz
|
Package:
SMT
|
Length:
1.4 mm
|
Width:
1.2 mm
|
Height:
0.46 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |