Part Number:
857216
|
Filtering Technology:
SAW
|
Center Frequency:
1030 MHz
|
Bandwidth:
10 MHz
|
Insertion Loss TYP:
2.3 dB
|
Low Side Rejection:
54 dB
|
High Side Rejection:
66 dB
|
Length:
3 mm
|
Width:
3 mm
|
Height:
1.22 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |